eW Cove QLX Powercore represents the next generation of high-quality linear LED cove lighting. This elegant, low-profile fixture delivers a high output of white or solid color light at an affordable price. eW Cove QLX Powercore is designed to replace traditional white cove lighting sources for wall and ceiling glow effects, wall washing, and indirect lighting from a single cove. Multiple color temperatures, solid colors, beam angles, and lengths afford an abundance of design options. Integrated Powercore technology ensures rapid, efficient and accurate control of power output to the fixture directly from line voltage, eliminating the need for external power supplies. Use of standard wiring dramatically simplifies installation and helps lower total system cost.
Benefits
Excellent output of white or solid-color light
Multiple options for design flexibility
Energy-efficient, easy to install, and long lifetime
Features
Light output of up to 300 lumens per fixture
Available in four color temperatures, ranging from a warm 2700 K to a cool 4000 K, and four solid colors (red, amber, green, and blue)
End-to-end locking power connectors can make 180º turns; rotation in 10° increments through 180° for precise aiming and color mixing
Smooth dimming capability with standard ELV-type dimmers