ModiFly

    It's time to liberate with light

     

    Agile and sophisticated, a new action hero has burst onto the scene, ModiFly suspended by Ledalite. Harness the ultimate flexibility of on-site articulation of luminaires. Create one-of-a-kind designs with unique shapes and precision angles. Dazzle your clients with striking new metallic finish options shown at right- Hero Gold, Silver Nova or Venom Black – as well as our traditional choices of black, white and titanium.

    Watch the ModiFly preview video

    Lighting designs that evoke a sense of wonder

    An endless array of patterns

     

    ModiFly allows for ultimate flexibility, making lighting the key element of architectural design. These predefined patterns are just a handful of examplesof the shapes ModiFly has to offer. Go simple, or go big - ModiFly can help you achieve your luminous design vision.
     

    Find out more

    Ultimate flexibility with on-site articulation


    With fool-proof angulation, rotation of pendant modules to achieve the look desired…becomes flawless. Finesse the look on-site by rotating modules in increments of 15°!

     

    Visit the ModiFly eCatalog