A modern office with glass-partitioned workstations, ergonomic chairs, and floor-to-ceiling windows overlooking a city skyline at night

The products you need, the innovation you want, and the support you deserve

A firefighter carrying a person to safety amid flames and smoke

FirstLink - emergency lighting is crucial and it must be tested

Our products

LED emergency drivers

LED Emergency Drivers

Bodine LED emergency drivers bypass the AC driver and operate the LED array directly when in the emergency mode. They allow for standard LED luminaires to serve as emergency lighting sources. The product line includes drivers designed for a variety of applications: indoor, outdoor egress, damp, cold temperatures, step lights, downlights, Class 2 installations and more.

Emergency Lighting Kits

Emergency Lighting Kits

Bodine’s emergency lighting retrofit kits convert virtually any luminaire into code-compliant emergency lighting, be it LED, fluorescent, TLED, or others.  These kits are installed inside a luminaire but separate from the existing light source components.  Installation is simple, but since the emergency lighting is integrated into the existing fixtures, the design aesthetic of the building is maintained.  The kit’s emergency drivers provide the latest in Bodine technology while being optimized to work together with the included LED module to provide superior illumination during a power outage.

Emergency Lighting Inverters

Emergency Lighting Inverters

Emergency lighting inverters supply AC mains power during a power loss and work with a variety of lighting systems (e.g., LED, fluorescent) and lamp types (e.g., LED strip system, Edison-based, fluorescent linear, CFL). In addition, they are suitable for almost any setting, including retail, commercial, hospitality, schools and healthcare. Emergency lighting inverters are an excellent choice for use with multiple fixtures and in cases where emergency LED drivers cannot be used, such as with integral-base lamps. They also offer the advantage of long-distance remote installation.

Exit & Emergency Lights

Exit & Emergency Lights

Bodine exit signs are used to clearly mark the path of egress.  Combo exit signs and emergency lighting unit equipment (often referred to as emergency lights, wall packs, or “bug-eyes”) provide emergency illumination along the path of egress.  Together, these products ensure occupants know the most direct path out of the building and can, in an emergency, safely follow that path.

Emergency Lighting Control Devices

Emergency Lighting Control Devices

Bodine offers distinct products designed to work in conjunction with a generator or central inverter system to supply emergency lighting regardless of local light switch position. These devices sense the loss of normal power and, in response, switch the lighting load to a generator- or inverter-fed circuit or bypass local switching means, allowing emergency designated lighting circuits to turn on, no matter the local switch state.

Fluorescent Emergency Ballasts

Fluorescent Emergency Ballasts

Bodine fluorescent emergency ballasts allow you to easily covert new or existing fluorescent lamp fixtures into code complaint emergency lighting. Bodine fluorescent emergency ballasts are compatible with most linear and compact lamps, operating most single and bi-pin fluorescent lamps, including U-shaped, HO, VHO, circline and energy-saving, and 4-pin long compacts. They are compatible with electronic, standard, energy-saving and dimming AC ballasts. Bodine emergency ballasts are UL Listed for factory or field installation, provide at least 90 minutes of emergency lighting and can produce up to 3500 lumen initial light output, depending on the model.

PRT Accessories
 

Bodine provides a variety of accessories to support our full product line. Optional accessories, like remote installation kits or an array of test switch and charge indicator options, are available to customize and simplify your installation and special applications. Bodine can also provide several replacement components, to more easily replace wear components instead of the entire product. Only Bodine PRT emergency accessories are fully guaranteed to be compatible with their respective Bodine products.

Four colleagues having a conversation on cream sofas in a modern glass-partitioned office

Innovation + quality in emergency lighting

Bodine delivers innovative, quality emergency lighting products. We provide you with a diverse line that includes emergency LED drivers, fluorescent emergency ballasts, emergency lighting inverters and generator-compatible products to turn your lighting fixtures into emergency lighting sources. With more than 50 years of experience, Bodine leads the way in emergency lighting for commercial, industrial and institutional applications.

Black and white portrait of Bodine founders Richard 'Dick' and Virginia 'Jinnie', smiling together

Our history

Bodine, founded as The Bodine Company in 1962 by the late Richard "Dick" and Virginia "Jinnie" Bodine, sprang from humble origins. In fact, its early days were spent in a chicken coop. But Dick and Jinnie had bigger plans than their chicken coop could accommodate. The Bodines infused their company with an enduring philosophy of customer service and technical excellence and are remembered fondly by employees and by the community they served.

We'd love to hear from you