You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BCB4


    Self-Testing or FirstLink Connected Combo Exit Sign

     

    Battery Backup, Universal Mount

    Red/Green Field Selectable

    Selectable Self-Test or Wireless FirstLink Connectivity

    Adjustable Lamp heads, Spacing up to 75’

    Model #
    12NC
    BCB4WFL1 (with FirstLink)       
    913702495801
    BCB4W1 (without FirstLink)        
    913702496101
    Bodine - Emergency Lighting
    Bodine - BCB4
    UL Listed
    RoHS Compliant

    Product summary

    UL LISTED FOR US & CANADA

    Listed to UL 924 for Field Installation in the US and Canada (Indoor and Damp)

    DOE Compliant

    Illumination Time
    90 Minutes

    Full Warranty
    5 Years (NOT pro-rata)

    Universal Input Voltage
    120-277 VAC, 50/60 Hz

    Construction

    White thermoplastic housing

    UL94 5VA Flame Rated, UV stable

    Contractor friendly snap together design

    Electronics and battery contained within housing

    Installation

    Universal wall/end/ceiling mounting (universal mounting adapter provided for wall and end mounting)

    Back plate keyhole slots are easily removable knockouts for securing to a 3" or 4" j-box

    Pop-out directional indicating chevrons easily removed as required

    Extra stencil face plate provided for double faced applications

    Field selectable color: Red or green LEDs (switch selectable) plus red and green faces provided

    Battery
    High-Temperature, Maintenance-Free
    Lithium-Ion Battery
    7- to 10-Year Life Expectancy

    Recharge Time
    24 Hours

    Temperature Rating (Ambient)
    50° F to 104° F (10° C to 40° C)

    Dimensions

    8.00" H x 15.75" W x 1.83" D

    (203 mm x 400 mm x 46 mm)

    Weight
    2.6 lbs (1.18 kg)