You are now visiting the Signify website. A localized version is available for you.
Suggestions

    BUB2


    Self-Testing or FirstLink Connected Unit Equipment

     

    Two Adjustable Lamp Heads

    Spacing up to 35’

    Self-Testing (selectable) or FirstLink

    Universal Mounting

    Model #
    12NC
    BUB2WFL1 (with FirstLink)       
    913702512001
    BUB2W1 (without FirstLink)        
    913702511901
    Bodine - Emergency Lighting
    Bodine - BUB2
    UL Listed
    Title 20 CEC efficiency standards
    RoHS Compliant

    Product summary

    UL LISTED FOR US & CANADA

    Listed to UL 924 for Field Installation in the US and Canada (Indoor and Damp)

    CEC Title 20

    Illumination Time
    90 Minutes

    Initial Light Output

    Fixture Spacing – up to 35 feet

    See specs for complete details

    Full Warranty
    5 Years (NOT pro-rata)

    Universal Input Voltage
    120-277 VAC, 50/60 Hz

    Construction

    White thermoplastic housing

    UL94 5VA Flame Rated, UV stable

    Contractor friendly snap together design

    Electronics and battery contained within housing

    Installation

    Wall and Ceiling mounting

    Back plate keyhole slots are easily removable knockouts for securing to a 3" or 4" j-box

    Battery
    High-Temperature, Maintenance-Free
    Lithium-Ion Battery
    7- to 10-Year Life Expectancy

    Recharge Time
    24 Hours

    Temperature Rating (Ambient)
    50° F to 104° F (10° C to 40° C)

    Dimensions

    5.10" H x 7.10" W x 2.40" D

    (130 mm x 180 mm x 61 mm)

    Weight
    2.6 lbs (1.18 kg)