Battery Backup, Universal Mount
Red/Green Field Selectable
Selectable Self-Test or Wireless FirstLink Connectivity
Battery Backup, Universal Mount
Red/Green Field Selectable
Selectable Self-Test or Wireless FirstLink Connectivity
|
Model #
|
12NC
|
|
BXBWFL1 (with FirstLink)
|
913702495701
|
|
BXBW1 (without FirstLink)
|
913702496001
|




|
UL LISTED FOR US & CANADA
|
Listed to UL 924 for Field Installation in the US and Canada (Indoor and Damp) DOE Compliant |
|
Illumination Time
|
90 Minutes
|
|
Full Warranty
|
5 Years (NOT pro-rata)
|
|
Universal Input Voltage
|
120-277 VAC, 50/60 Hz
|
|
Construction
|
White thermoplastic housing UL94 5VA Flame Rated, UV stable Contractor friendly snap together design Electronics and battery contained within housing |
|
Installation
|
Universal wall/end/ceiling mounting (universal mounting adapter provided for wall and end mounting) Back plate keyhole slots are easily removable knockouts for securing to a 3" or 4" j-box Pop-out directional indicating chevrons easily removed as required Extra stencil face plate provided for double faced applications
Field selectable color: Red or green LEDs (switch selectable) plus red and green faces provided
|
|
Battery
|
High-Temperature, Maintenance-Free
Lithium-Ion Battery 7- to 10-Year Life Expectancy |
|
Recharge Time
|
24 Hours
|
|
Temperature Rating (Ambient)
|
50° F to 104° F (10° C to 40° C)
|
|
Dimensions
|
8.00" H x 11.25" W x 1.83" D (203 mm x 286 mm x 46 mm) |
|
Weight
|
2.6 lbs (1.18 kg)
|