Pakistan - English

Signify UrbanFlex, Urban road & street light, 16.4 W, 1740 lm, 3000 K, CRI80, DALI, Distribution medium 50, Safety class II, IP66, SRG6-6

BVP729 LED20-4S/830 II PSD D9 DM50 FG DG

New

Product Description

Urban road & street light, Aluminum die cast, Gray, Mounting bracket, Power supply unit with DALI interface, 1740 lm, 16.4 W, 106 lm/W, 3000 K, (0.430, 0.400) SDCM<5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Internal connector

Order code: 912300060117
Full order code: 871951424067400

Specifications

  • Lamp family code
    LED20 [LED Module 2000 lm]
  • Light source replaceable