Pakistan - English

Signify UrbanFlex, Urban road & street light, 17.6 W, 1760 lm, 2200 K, CRI70, DALI, Distribution medium 11, Safety class II, IP66, SRG6-6

BPP729 LED20-4S/722 II PSD D9 DM11 FG DG

New

Product Description

Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 60 mm, Power supply unit with DALI interface, 1760 lm, 17.6 W, 100 lm/W, 2200 K, (0.5020, 0.4156) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Internal connector

Order code: 912300060116
Full order code: 871951424066700

Specifications

  • Lamp family code
    LED20 [LED Module 2000 lm]
  • Light source replaceable