Pakistan - English

Signify UrbanFlex, Urban road & street light, 15.2 W, 1660 lm, 2700 K, CRI70, DALI, Distribution symmetrical DS51, Safety class II, IP66, SRG6-6

BRP729 LED20-4S/727 II PSD D9 DS51 FG DG

New

Product Description

Urban road & street light, Aluminum die cast, Gray, Side-entry for diameter 60 mm, Power supply unit with DALI interface, 1660 lm, 15.2 W, 109 lm/W, 2700 K, (0.4577, 0.4098) SDCM <5, CRI70, Distribution symmetrical DS51, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Internal connector

Order code: 912300060115
Full order code: 871951424065000

Specifications

  • Lamp family code
    LED20 [LED Module 2000 lm]
  • Light source replaceable