Pakistan - English

Signify UrbanFlex, Urban road & street light, 19.6 W, 2640 lm, 3000 K, CRI70, DALI, Distribution medium 50, Safety class II, IP66, SRG10-10

BGP729 LED30-4S/730 II PSD D9 DM50 FG SR

New

Product Description

Urban road & street light, Aluminum die cast, Gray, Pole Mounting, Power supply unit with DALI interface, 2640 lm, 19.6 W, 135 lm/W, 3000 K, (0.434, 0.403) SDCM<5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 10 kV differential mode and 10 kV common mode, Internal connector

Order code: 912300060114
Full order code: 871951424064300

Specifications

  • Lamp family code
    LED30 [LED module 3000 lm]
  • Light source replaceable