Pakistan - English

Signify CityVario, 32.6 W, 5127 lm, 3000 K, depends on driver (1-10V, DALI…), Distribution medium version 24 Peformance (for 5050), Safety class I, IP66

BPS300 LED60/730-1P DM16P SRT 48/60S

New

Product Description

Aluminum Alloy, Dark gray, Single layer powder coating, Side-entry for diameter 42 to 60 mm, Power supply unit with DALI and SystemReady interface, 5127 lm, 32.6 W, 157 lm/W, 3000 K, (0.43,0.40) SDCM<0.005, Distribution medium version 24 Peformance (for 5050), IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I

Order code: 912300060804
Full order code: 872110336960400

Specifications

  • Lamp family code
    LED60 [LED module 6000 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Warranty period
    5 years
  • Sustainability rating
    Lighting for wellbeing Signify Circle

Downloads