Global - English

Signify CityVario, Urban road & street light, 33.1 W, 5127 lm, 3000 K, Distribution medium version 24 Peformance (for 5050), Safety class I, IP66

BPS300 LED60/730-1P DM16P 48/60S

Product Description

Urban road & street light, Aluminum Alloy, Dark gray, Single layer powder coating, Side-entry for diameter 48 to 60 mm, Non dimmable driver Economy (no LR/LC), 5127 lm, 33.1 W, 155 lm/W, 3000 K, (0.43,0.40) SDCM<0.005, Distribution medium version 24 Peformance (for 5050), IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I

Order code: 912300060803
Full order code: 872110336959800

Specifications

  • Lamp family code
    LED60 [LED module 6000 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912300060803 en_AA pdf 145.5 kB

Brochures

Install instructions
CityVario Asymetric pdf 1.8 MB

Visuals

Product-Photographs-912300060803_EU
Multiple assets
Product-Diagrams-912300060803_EU
Multiple assets

Photometry and Lighting design

IES
IES File - BPS300 LED60/730-1P DM16P 48/60S IES
Revit file
Revit file - BPS300I - 912300060803 REVIT
Dialux
ULD File - BPS300 LED60/730-1P DM16P 48/60S ULD
Relux
ROLF File - BPS300 LED60/730-1P DM16P 48/60S ROLFZ
LDT
LDT File - BPS300 LED60/730-1P DM16P 48/60S LDT