Pakistan - English

Signify CityVario, 33.3 W, 5100 lm, 3000 K, Distribution medium version 24 Peformance (for 5050), Safety class I

BDS200 LED60/730-1P DM16P DGR PLC CLP 60

New

Product Description

Polycarbonate, Dark gray, Post-top for diameter 60 mm, Power supply unit (On/Off), 5100 lm, 33.3 W, 153 lm/W, 3000 K, (0.38. 0.38) SDCM <5, Distribution medium version 24 Peformance (for 5050), IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, 6/6 kV, Screw connection block 5-pole

Order code: 910925871015
Full order code: 872016995666700

Specifications

  • Lamp family code
    LED60 [LED module 6000 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product