Pakistan - English

Signify CityClassic gen2, Urban road & street light, 19.6 W, 2430 lm, 3000 K, CRI70, Distribution medium 50, Safety class I, IP66, SRG6-6

BDP513 LED30/730 DM50 DGR 60P

New

Product Description

Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Anthracite, Post-top for diameter 60 mm, Power supply unit (On/Off), 2430 lm, 19.6 W, 124 lm/W, 3000 K, (0.434, 0.403) SDCM<5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Connection unit 5-pole

Order code: 912300060135
Full order code: 871951424214200

Specifications

  • Lamp family code
    LED30 [LED module 3000 lm]
  • Light source replaceable