Global - English

Signify CityClassic gen2, Urban road & street light, 15.8 W, 2040 lm, 3000 K, CRI70, Distribution wide 50, Safety class I, IP66, SRG6-6

BDP510 LED24/730 DW50 DGR 60P

New

Product Description

Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Anthracite, Post-top for diameter 60 mm, Power supply unit (On/Off), 2040 lm, 15.8 W, 129 lm/W, 3000 K, (0.434, 0.403) SDCM<5, CRI70, Distribution wide 50, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Connection unit 5-pole

Order code: 912300060133
Full order code: 871951424212800

Specifications

  • Lamp family code
    LED24 [LED Module 2400 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - BDP510 LED24/730 DW50 DGR 60P txt 5.2 kB
downloads.DIS.title
Dismantle Instructions pdf 897.9 kB
Product leaflet
Localized commercial leaflet 912300060133 en_AA pdf 90.8 kB

Brochures

Install instructions
CityClassic gen 2 pdf 3.5 MB

Visuals

Product-Photographs-912300060133_EU
Multiple assets
Product-Diagrams-912300060133_EU
Multiple assets

Photometry and Lighting design

IES
IES File - BDP510 LED24/730 DW50 DGR 60P IES
Dialux
ULD File - BDP510 LED24/730 DW50 DGR 60P ULD
Relux
ROLF File - BDP510 LED24/730 DW50 DGR 60P ROLFZ
LDT
LDT File - BDP510 LED24/730 DW50 DGR 60P LDT