Global - English

Signify CityClassic gen2, Urban road & street light, 14.8 W, 2064 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution symmetrical 50, Safety class II, IP66, SRG6-6

BDP511 LED24/740 DS50 II CLO-DDF1 DGR 60

New

Product Description

Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Anthracite, Post-top for diameter 60 mm, Power supply unit with DALI interface and constant light output, Constant light output and DynaDimmer fixed presets version 1, 2064 lm, 14.8 W, 139 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Connection unit 5-pole

Order code: 912300024996
Full order code: 871951423289100

Specifications

  • Lamp family code
    LED24 [LED Module 2400 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - BDP511 LED24/740 DS50 II CLO-DDF1 DGR 60 txt 5.5 kB
downloads.DIS.title
Dismantle Instructions pdf 897.9 kB
Product leaflet
Localized commercial leaflet 912300024996 en_AA pdf 87.7 kB

Brochures

Install instructions
CityClassic gen 2 pdf 3.5 MB

Visuals

Product-Photographs-912300024996_EU
Multiple assets
Product-Diagrams-912300024996_EU
Multiple assets

Photometry and Lighting design

IES
IES File - BDP511 LED24/740 DS50 II CLO-DDF1 DGR 60 IES
Dialux
ULD File - BDP511 LED24/740 DS50 II CLO-DDF1 DGR 60 ULD
Relux
ROLF File - BDP511 LED24/740 DS50 II CLO-DDF1 DGR 60 ROLFZ
LDT
LDT File - BDP511 LED24/740 DS50 II CLO-DDF1 DGR 60 LDT