Pakistan - English

Philips Stela+ gen2 Long, Square & Wide

Stela+ gen2 – the revolution continues

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product Compare
126
1,592.5
4000
70
12.6
131
2,070
4000
70
15.8
134
2,457
4000
70
18.4
138
6,160
4000
70
44.5
142
5,340
4000
70
37.5
136
3,471
4000
70
25.5
142
5,340
4000
70
37.5
123
1,080
4000
70
8.8

Product family information

Description

In 2008 the arrival of the Stela family heralded a revolution in street lighting. In Stela+ gen2 we are now presenting the next generation of LEDs and introducing programmable drivers. The REVOLED cooling and light distribution concept enables tremendous energy savings and a corresponding reduction in CO2 emissions, whilst meeting current lighting standards. Excellent thermal management of the LEDs ensures a very long lifetime, eliminating the need for lamp replacement. Higher flux per LED, flux tuning (using L-Tune) and the option of employing Constant Light Output (CLO) make it possible either to reduce the number of LEDs needed (lower cost per light point) or, when using the same number of LEDs as before, to reduce the power consumption (lower Total Cost of Ownership).

Benefits

  • REVOLED technology for maximum efficiency

  • Fit-and-forget solution – operates at low current

Features

  • Guaranteed long lifetime: up to 100,000 hours (L-Tune tool)

  • Very attractive Total Cost of Ownership, ensuring sustainable investment

Applications

  • Traffic routes: inter-urban main roads, roundabouts, cycle paths, pedestrian crossings, parking areas
  • Residential: streets, cycle paths & footpaths, roundabouts, pedestrian crossings, squares/parks and playgrounds, parking areas
  • City centers: boulevards and avenues, side streets, squares and parks, pedestrian and shopping areas, pedestrian crossings, public transport, cycle paths and footpaths, parking areas
  • Large outdoor areas: industrial sites, harbors, airports, waterways, rail yards

Downloads