Global - English

Philips Stela+ gen2 Long, Square & Wide, Urban road & street light, 25.5 W, 3471 lm, 4000 K, CRI70, Standard road optic for S-class, Safety class I, IP66, STD

BPP612 LED40/740 PSU SRN CLO 60P

Product Description

Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit (On/Off), Constant light output, 3471 lm, 25.5 W, 136 lm/W, 4000 K, (0.380, 0.380) SDCM <7, CRI70, Standard road optic for S-class, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Standard surge protection level, Screw connection with pug and socket

Order code: 912300024546
Full order code: 871869989229600

Specifications

  • Lamp family code
    LED40 [LED module 4000 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912300024546 en_AA pdf 367.5 kB

Brochures

Install instructions
Installation instruction Stela Wide and Square pdf 6.3 MB

Visuals

Product-Photographs-912300024546_EU
Multiple assets
Product-Diagrams-912300024546_EU
Multiple assets