Pakistan - English

Philips Stela+ gen2 Long, Square & Wide, Urban road & street light, 12.6 W, 1592.5 lm, 4000 K, CRI70, Standard road optic for S-class, Safety class I, IP66, STD

BPP614 LED18/740 PSU SRN CLO 60P

Product Description

Urban road & street light, Aluminum, Gray, Spigot for diameter 60 mm, Power supply unit (On/Off), Constant light output, 1592.5 lm, 12.6 W, 126 lm/W, 4000 K, (0.380, 0.380) SDCM <7, CRI70, Standard road optic for S-class, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Standard surge protection level, Screw connection with pug and socket

Order code: 912300024539
Full order code: 871869989222700

Specifications

  • Lamp family code
    LED18 [LED module 1800 lm]
  • Light source replaceable
    No