Philips GreenVision All-in-one Solar Street Light
All-in-one Solar street light range up-to 18000 lumens, suitable for high ambient temperature applications
Products
Product family information
Description
Integrated solar street light with Lithium Ferro Phosphate battery, solar panel and MPPT charge controller built into the luminaire. Pressure die cast aluminium for sturdiness and long life. Specially designed pole mounting bracket allows different tilt angles, lateral and pole top mounting. Adjustable LED module for better distribution of light when required.
Benefits
Brings light to areas without access to electric grid
Preserves landscape as no trenching for cabling required
Features
High luminous efficacy of > 180 lm/Watt to maximize battery performance
MPPT charge controller for maximum efficiency