Philips MasterConnect room-based sensors

Simple, sustainable and connected sensors

Products

IP rating
IP20 | Finger-protected
Length (mm)
78
Width (mm)
78
Height (mm)
41
Dimming controls
Wireless Zigbee
IP rating
IP20 | Finger-protected
Length (mm)
86.5
Width (mm)
86.5
Height (mm)
29.9
Dimming controls
Wireless Zigbee
Wireless BLE
IP rating
IP66 | Dust penetration-protected, jet-proof
Length (mm)
96.2
Width (mm)
56.1
Height (mm)
96.2

Product family information

Description

MasterConnect sensors offer a simple way to bring sensing and wireless connectivity to an installation. Motion and daylight sensing allow significant energy savings in indoor spaces such as offices, schools, hospitals or industry applications. Installation with the MasterConnect app is quick and easy.

Benefits

  • Easy to install with the MasterConnect app

  • No need for rewiring due to wireless technology

Features

  • Works with the MasterConnect app

  • Daylight and occupancy sensing

Applications

  • Office
  • Industry
  • Retail
  • Parking
  • Hospitals
  • Schools

Downloads

Leaflets

Additional literature
Installer Manual - Signify MasterConnect App pdf 26.0 MB
Additional literature
Quick Start Guide - Signify MasterConnect pdf 1.8 MB
Additional literature
MasterConnect - Supported Switches Overview pdf 1.9 MB
Additional literature
Philips MasterConnect Infographic pdf 2.7 MB
Additional literature
Philips MasterConnect Brochure pdf 3.2 MB
Additional literature
Philips MasterConnect Control App - User Manual pdf 1.1 MB
Additional literature
Philips MasterConnect App - Terms Of Use - October 2025 pdf 101.8 kB
Additional literature
Quick Start Guide - Signify MasterConnect - Emergency Reporting pdf 1.9 MB
Additional literature
Terms of Use - Signify MasterConnect pdf 72.7 kB

Visuals

Family-Photographs-MasterConnect room-based sensors
Multiple assets