Global - English

Philips GreenSpace Surface-mounted, 10 W, 1000 lm, 6500 K, High-gloss mirror, IP20 | Finger-protected

Product Description

Philips GreenSpace Surface-mounted, 10 W, 1000 lm, 6500 K, High-gloss mirror, IP20 | Finger-protected

Order code: 911401847399
Full order code: 872016972369600

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401847399 en_AA pdf 335.8 kB

Brochures

Install instructions
GreenSpace Surface-mounted pdf 1.3 MB

Visuals

Product-Photographs-911401847399_EU
Multiple assets
Product-Diagrams-911401847399_EU
Multiple assets

Photometry and Lighting design

IES
IES File - SM291C LED10/865 PSU WH GM ies 1.1 kB