Global - English

Philips SmartBright LED Batten G2

An Easier Way to More Savings

Products

BN012C LED20/WW L1200 TH G2
BN012C LED20/WW L1200 TH G2
911401807297
BN012C LED20/NW L1200 TH G2
BN012C LED20/NW L1200 TH G2
911401807397
BN012C LED20/CW L1200 TH G2
BN012C LED20/CW L1200 TH G2
911401807497

Product family information

Description

Whether for a new building or renovation of an existing space, customers want lighting solutions that provide quality of light and substantial energy and maintenance savings. This new batten range of LED products can be used to replace traditional battens with fluorescent lamps. The process of selecting, installing and maintaining is so easy – it’s a simple switch

Benefits

  • More slim: One piece PC extrusion housing

  • Easier for installation: Central and side cable entry

Features

  • One piece PC extrusion housing: Single piece Integral design for better aesthetics

  • Central and side cable entry Ready solution for both new point and replacement

Applications

  • General lighting, indoor
  • Indoor car park, industry, shop, office, school
  • Long distance linear lighting

Downloads

Leaflets

Family leaflet
Localized commercial leaflet SmartBright LED Batten G2 en_AA pdf 410.7 kB

Visuals

Family-Photographs-SmartBright LED Batten G2
Multiple assets