Pakistan - English

Philips MASTER TL-D 90 De Luxe

Seeing colors in a natural way

Products

Product family information

Description

This TL-D lamp makes colors appear rich, deep and enhanced in a natural way. Thus very suitable for applications where a high color recognition is needed: first aid and treatment rooms in hospitals, printing rooms, jewelry, dentists, hairdressing, museums and shops

Benefits

  • Very good color rendering, making products appear more attractive and colors appear rich, deep and enhanced as they do in daylight

  • Enabling customer to switch to improved color rendering properties with (almost) no decrease of light level

Features

  • High-quality fluorescent coating for improved color rendering

  • Use of three-band phosphors for high efficacy

Applications

  • Used in applications where good color rendering is crucial, such as shops (flower, fashion, department, etc.), hairdresser, museums, hospitals, etc.

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads