You are now visiting the Signify website. A localized version is available for you.
Suggestions

    FirstLink

    Connected Emergency Lighting

    FirstLink System Video
    FirstLink is a complete and fully code compliant connected emergency egress lighting system comprised of FirstLink enabled exit signs, unit equipment, emergency LED drivers and the FirstLink application. The FirstLink app provides easy and instant access to the status of your system. Simply open the FirstLink app to view and download the condition of all FirstLink devices. Reports can be easily exported to prove the system status is 100%.
    Know the status of your system at all times and maintain your emergency lighting system’s compliance with virtually zero effort.

    How does FirstLink Work?

     

    FirstLink is a standalone wireless system which integrates all necessary emergency lighting components with an app installed on a tablet or smartphone. A wireless mesh networks connects all devices and ensures a reliable connection through the network. If the app can communicate with just one device, the status of all devices can be read. Once the status is downloaded, the data is uploaded to the cloud.

    FirstLInk System Overview

    Product information

    Connected Emergency LED Drivers

    BSL06T3FL

     
    • FirstLink Connected
    • 6 W Class 2 Output
    • Compact Low Profile Chassis
    • UL Listed and CEC Title 20

    Read more

    BSL10T4FL

     
    • FirstLink Connected
    • 10 W Class 2 Output
    • Compact Low Profile Chassis
    • UL Listed and CEC Title 20

    Read more

    Connected Exit Signs and Combo Exit Signs

    BXA

     
    • FirstLink Connected
    • Available in Red or Green
    • UL Listed

    Read more

    BCA2

     
    • FirstLink Connected
    • Adjustable Lamp heads
    • Spacing up to 76’
    • Available in Red or Green
    • UL Listed

    Read more

    Connected Emergency Lighting Unit Equipment 

    BUA1

     
    • FirstLink Connected
    • Spacing up to 40’
    • Adjustable lamp heads
    • UL Listed

    Read more

    BUA2

     
    • FirstLink Connected
    • Spacing up to 76’
    • Adjustable lamp heads
    • UL Listed

    Read more