Philips MASTER, LEDtube, T5, HF, 1500 mm, 26 W, 49W TL5 HO, 4000 K, 3900 lm, CRI 80, 60000 h
MAS LEDtube HF 1500mm HO 26W 840 T5 OE
Mô tả sản phẩm
MASTER, LEDtube, T5, HF, 1500 mm, 26 W, LED alternative to 49W TL5 HO, 4000 K, 3900 lm, CRI 80, 60000 h, 150 lm/W, EEL D, G5, Thủy tinh, 1500 mm, RG0, SDCM 6, IP20