Philips Fortimo SLM C 927 1203 L09 1619 G8

Product Description

Philips Fortimo SLM C 927 1203 L09 1619 G8

Order code: 929003940201
Full order code: 872110307444700

Specifications

  • Luminous Flux
    1,315 lm
  • Colour consistency initial
    3
  • Correlated Colour Temperature (Nom)
    2700 K
  • Luminous efficacy (rated) (nom.)
    127 lm/W
  • Colour rendering index (CRI)
    90
  • CoB LES (mm)
    9 mm

Downloads

Family

Product