Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
Xi 45W 0.3-1.2A 48V MC FlexTune 230V929002827080 | 45 | 48 | 1200 | - | Wireless | ||
Xitanium 42W/a 0.15-1.05A 42V MC 3CW929002847406 | 42 | 48 | 1050 | - | Wireless Zigbee Wireless BLE | ||
Xitanium 42W/a 0.15-1.05A 42V MC 3CB929002851206 | 42 | 48 | 1050 | - | Wireless Zigbee Wireless BLE | ||
Xitanium 42W/a 0.15-1.05A 42V MC 3CG929002851306 | 42 | 48 | 1050 | - | Wireless Zigbee Wireless BLE | ||
Xi 35W 0.08-0.35A 220V MC21 230V G2929003969206 | 35 | 220 | 350 | SimpleSet/NFC | Wireless Zigbee Wireless BLE | ||
Xi 60W 0.15-0.5A 220V MC21 230V G2929003969306 | 60.55 | 220 | 500 | SimpleSet/NFC | Wireless Zigbee Wireless BLE |
6 items
Product family information
Description
MasterConnect drivers offer a simple way to bring wireless connectivity to an installation. When combined with sensors, motion and daylight sensing allow significant energy savings in indoor spaces such as offices, schools or hospital applications. Installation with the Philips MasterConnect app is quick and easy.
Benefits
Easy to install with the Philips MasterConnect app
No need for rewiring due to wireless technology
Features
Works with Philips MasterConnect App