Philips Fortimo SLM C 935 1211 L22 2828 G8N
Popular downloads
Product Description
Philips Fortimo SLM C 935 1211 L22 2828 G8N
Specifications
- Luminous Flux 4,950 lm
- Colour consistency initial 3
- Correlated Colour Temperature (Nom) 3500 K
- Luminous efficacy (rated) (nom.) 145 lm/W
- Colour rendering index (CRI) 90
- CoB LES (mm) 22 mm