Philips Fortimo SLM C 840 1204 L09 1313 G8N

Product Description

Philips Fortimo SLM C 840 1204 L09 1313 G8N

Order code: 929003959201
Full order code: 872110308018900

Specifications

Luminous Flux
2,045 lm
Colour consistency initial
3
Correlated Colour Temperature (Nom)
4000 K
Luminous efficacy (rated) (nom.)
165 lm/W
Colour rendering index (CRI)
80
CoB LES (mm)
9 mm

Downloads

Leaflets

Product Data Sheet
Datasheet Fortimo-SLM-C-8xx-1204-L09-1313-G8N-2025-03-13 pdf 1.6 MB
Energy Efficiency Label
Energy Efficiency Label 929003959201 pdf 68.2 kB
Product information sheet
Product Information Sheet pdf 191.8 kB

Visuals

Product-Photographs-929003959201_EU
Multiple assets - Visuals
CAD Drawings
CAD files - Fortimo SLM G8N Standard zip 3.0 MB

Other

Environmental product declaration
EU Declaration of conformity (DOC) 2025A0018 pdf 430.1 kB
Certificate
Certificate FORT-2024-0002 pdf 304.4 kB
Certificate
Certificate ENEC-04756-M2 pdf 634.8 kB
Certificate
Certificate ENEC-04791-P1-PLUS pdf 670.8 kB
Certificate
Certificate DK-149987-M2-UL pdf 558.9 kB