Philips Fortimo SLM C 840 1208 L15 2024 G8
Popular downloads
Product Description
Philips Fortimo SLM C 840 1208 L15 2024 G8
Specifications
- Luminous Flux 4,350 lm
- Colour consistency initial 3
- Correlated Colour Temperature (Nom) 4000 K
- Luminous efficacy (rated) (nom.) 168 lm/W
- Colour rendering index (CRI) 80
- CoB LES (mm) 15 mm