Philips Fortimo SLM C 835 1208 L15 2024 G8
Popular downloads
Product Description
Philips Fortimo SLM C 835 1208 L15 2024 G8
Specifications
- Luminous Flux
- 4,285 lm
- Colour consistency initial
- 3
- Correlated Colour Temperature (Nom)
- 3500 K
- Luminous efficacy (rated) (nom.)
- 165 lm/W
- Colour rendering index (CRI)
- 80
- CoB LES (mm)
- 15 mm