Philips Fortimo SLM C 927 PA 1205 L13 2024 G8 HE
Product Description
Philips Fortimo SLM C 927 PA 1205 L13 2024 G8 HE
Specifications
- Luminous flux (max.) 2,871 lm
- Luminous flux (min.) 2,480 lm
- Luminous Flux 2,610 lm
- Colour consistency initial 2
- Correlated Colour Temperature (Nom) 2700 K
- Luminous efficacy (rated) (nom.) 150 lm/W
- Colour rendering index (CRI) 91
- CoB LES (mm) 13 mm