Philips Fortimo SLM C 927 PA 1205 L13 2024 G8 HE

Product Description

Philips Fortimo SLM C 927 PA 1205 L13 2024 G8 HE

Order code: 929004835201
Full order code: 872110311602400

Specifications

  • Luminous flux (max.)
    2,871 lm
  • Luminous flux (min.)
    2,480 lm
  • Luminous Flux
    2,610 lm
  • Colour consistency initial
    2
  • Correlated Colour Temperature (Nom)
    2700 K
  • Luminous efficacy (rated) (nom.)
    150 lm/W
  • Colour rendering index (CRI)
    91
  • CoB LES (mm)
    13 mm

Downloads

Family

Product