Philips Fortimo SLM C 835 1204 L09 1313 G8N

Product Description

Philips Fortimo SLM C 835 1204 L09 1313 G8N

Order code: 929003959101
Full order code: 872110308015800

Specifications

  • Luminous Flux
    2,015 lm
  • Colour consistency initial
    3
  • Correlated Colour Temperature (Nom)
    3500 K
  • Luminous efficacy (rated) (nom.)
    163 lm/W
  • Colour rendering index (CRI)
    80
  • CoB LES (mm)
    9 mm

Downloads

Family

Product