Philips Fortimo SLM C 930 1211 L19 2828 G8
Product Description
Philips Fortimo SLM C 930 1211 L19 2828 G8
Specifications
- Luminous Flux 5,620 lm
- Colour consistency initial 3
- Correlated Colour Temperature (Nom) 3000 K
- Luminous efficacy (rated) (nom.) 134 lm/W
- Colour rendering index (CRI) 90
- CoB LES (mm) 19 mm