Philips Fortimo SLM C 840 1211 L19 2828 G8
Product Description
Philips Fortimo SLM C 840 1211 L19 2828 G8
Specifications
- Luminous Flux 6,880 lm
- Colour consistency initial 3
- Correlated Colour Temperature (Nom) 4000 K
- Luminous efficacy (rated) (nom.) 164 lm/W
- Colour rendering index (CRI) 80
- CoB LES (mm) 19 mm