Philips Fortimo SLM C 935 PW 1208 L15 2024 G8

Product Description

Philips Fortimo SLM C 935 PW 1208 L15 2024 G8

Order code: 929003949101
Full order code: 872110307711000

Specifications

  • Luminous Flux
    3,660 lm
  • Colour consistency initial
    3
  • Correlated Colour Temperature (Nom)
    3500 K
  • Luminous efficacy (rated) (nom.)
    141 lm/W
  • Colour rendering index (CRI)
    90

Downloads