Philips Fortimo SLM C 930 PW 1205 L13 2024 G8
Product Description
Philips Fortimo SLM C 930 PW 1205 L13 2024 G8
Specifications
- Luminous Flux 2,345 lm
- Colour consistency initial 3
- Correlated Colour Temperature (Nom) 3000 K
- Luminous efficacy (rated) (nom.) 136 lm/W
- Colour rendering index (CRI) 90
- CoB LES (mm) 13 mm