Philips Fortimo SLM C 830 1211 L19 2828 G8
Product Description
Philips Fortimo SLM C 830 1211 L19 2828 G8
Specifications
- Luminous Flux 6,615 lm
- Colour consistency initial 3
- Correlated Colour Temperature (Nom) 3000 K
- Luminous efficacy (rated) (nom.) 157 lm/W
- Colour rendering index (CRI) 80
- CoB LES (mm) 19 mm