Philips Fortimo SLM C 930 PC 1205 L13 2024 G8

Product Description

Philips Fortimo SLM C 930 PC 1205 L13 2024 G8

Order code: 929003945101
Full order code: 872110307591800

Specifications

  • Luminous Flux
    2,205 lm
  • Colour consistency initial
    3
  • Correlated Colour Temperature (Nom)
    3000 K
  • Luminous efficacy (rated) (nom.)
    128 lm/W
  • Colour rendering index (CRI)
    90
  • CoB LES (mm)
    13 mm

Downloads