Philips Fortimo SLM C 840 1205 L13 2024 G8

Product Description

Philips Fortimo SLM C 840 1205 L13 2024 G8

Order code: 929003944001
Full order code: 872110307558100

Specifications

  • Luminous Flux
    2,870 lm
  • Colour consistency initial
    3
  • Correlated Colour Temperature (Nom)
    4000 K
  • Luminous efficacy (rated) (nom.)
    166 lm/W
  • Colour rendering index (CRI)
    80

Downloads