Philips Fortimo SLM C 840 1211 L22 2828 G8N
Popular downloads
Product Description
Philips Fortimo SLM C 840 1211 L22 2828 G8N
Specifications
- Luminous Flux
- 5,885 lm
- Colour consistency initial
- 3
- Correlated Colour Temperature (Nom)
- 4000 K
- Luminous efficacy (rated) (nom.)
- 172 lm/W
- Colour rendering index (CRI)
- 80
- CoB LES (mm)
- 22 mm