Philips Fortimo SLM C 930 1203 L09 1313 G8N
Popular downloads
Product Description
Philips Fortimo SLM C 930 1203 L09 1313 G8N
Specifications
- Luminous Flux
- 1,290 lm
- Colour consistency initial
- 3
- Correlated Colour Temperature (Nom)
- 3000 K
- Luminous efficacy (rated) (nom.)
- 139 lm/W
- Colour rendering index (CRI)
- 90
- CoB LES (mm)
- 9 mm