Philips Fortimo SLM C 930 PW 1211 L19 2828 G8

Product Description

Philips Fortimo SLM C 930 PW 1211 L19 2828 G8

Order code: 929003951101
Full order code: 872110307771400

Specifications

Luminous Flux
5,620 lm
Colour consistency initial
3
Correlated Colour Temperature (Nom)
3000 K
Luminous efficacy (rated) (nom.)
134 lm/W
Colour rendering index (CRI)
90
CoB LES (mm)
19 mm

Downloads

Leaflets

Product Data Sheet
Datasheet Fortimo-SLM-C-9xx-1211-L19-2828-G8-2025-03-13 pdf 2.4 MB
Energy Efficiency Label
Energy Efficiency Label 929003951101 pdf 69.0 kB
Product information sheet
Product Information Sheet pdf 190.8 kB

Visuals

Product-Photographs-929003951101_EU
Multiple assets - Visuals
CAD Drawings
CAD files - Fortimo SLM G8N Standard zip 3.0 MB

Other

Environmental product declaration
EU Declaration of conformity (DOC) 2025A0018 pdf 430.1 kB
Certificate
Certificate ENEC-04756-M2 pdf 634.8 kB
Certificate
Certificate ENEC-04791-P1-PLUS pdf 670.8 kB
Certificate
Certificate DK-149987-M2-UL pdf 558.9 kB
Certificate
Certificate FORT-2024-0002 pdf 304.4 kB