Philips Fortimo SLM C 830 1211 L19 2828 G8
Popular downloads
Product Description
Philips Fortimo SLM C 830 1211 L19 2828 G8
Specifications
- Luminous Flux
- 6,615 lm
- Colour consistency initial
- 3
- Correlated Colour Temperature (Nom)
- 3000 K
- Luminous efficacy (rated) (nom.)
- 157 lm/W
- Colour rendering index (CRI)
- 80
- CoB LES (mm)
- 19 mm