Philips Fortimo SLM C 835 1208 L15 2024 G8

Product Description

Philips Fortimo SLM C 835 1208 L15 2024 G8

Order code: 929003948101
Full order code: 872110307681600

Specifications

  • Luminous Flux
    4,285 lm
  • Colour consistency initial
    3
  • Correlated Colour Temperature (Nom)
    3500 K
  • Luminous efficacy (rated) (nom.)
    165 lm/W
  • Colour rendering index (CRI)
    80
  • CoB LES (mm)
    15 mm

Downloads

Leaflets

Product Data Sheet
Datasheet Fortimo-SLM-C-8xx-1208-L15-2024-G8-2025-03-13 pdf 2.0 MB
Energy Efficiency Label
Energy Efficiency Label 929003948101 pdf 68.5 kB
Product information sheet
Product Information Sheet pdf 190.5 kB

Visuals

Product-Photographs-929003948101_EU
Multiple assets
CAD Drawings
CAD files - Fortimo SLM G8N Standard zip 3.0 MB

Other

Environmental product declaration
EU Declaration of conformity (DOC) 2025A0018 pdf 430.1 kB
Certificate
Certificate ENEC-04756-M2 pdf 634.8 kB
Certificate
Certificate FORT-2024-0002 pdf 304.4 kB
Certificate
Certificate ENEC-04791-P1-PLUS pdf 670.8 kB
Certificate
Certificate DK-149987-M2-UL pdf 558.9 kB