Philips Fortimo SLM C 827 1203 L09 1619 G8
Popular downloads
Product Description
Philips Fortimo SLM C 827 1203 L09 1619 G8
Specifications
- Luminous Flux 1,545 lm
- Colour consistency initial 3
- Correlated Colour Temperature (Nom) 2700 K
- Luminous efficacy (rated) (nom.) 149 lm/W
- Colour rendering index (CRI) 80
- CoB LES (mm) 9 mm