Philips Fortimo SLM C 840 1205 L13 2024 G8

Product Description

Philips Fortimo SLM C 840 1205 L13 2024 G8

Order code: 929003944001
Full order code: 872110307558100

Specifications

Luminous Flux
2,870 lm
Colour consistency initial
3
Correlated Colour Temperature (Nom)
4000 K
Luminous efficacy (rated) (nom.)
166 lm/W
Colour rendering index (CRI)
80
CoB LES (mm)
13 mm

Downloads

Leaflets

Product Data Sheet
Datasheet Fortimo-SLM-C-8xx-1205-L13-2024-G8-2025-03-13 pdf 1.9 MB
Energy Efficiency Label
Energy Efficiency Label 929003944001 pdf 66.8 kB
Product information sheet
Product Information Sheet pdf 191.8 kB

Visuals

Product-Photographs-929003944001_EU
Multiple assets - Visuals
CAD Drawings
CAD files - Fortimo SLM G8N Standard zip 3.0 MB

Other

Environmental product declaration
EU Declaration of conformity (DOC) 2025A0018 pdf 430.1 kB
Certificate
Certificate DK-149987-M2-UL pdf 558.9 kB
Certificate
Certificate FORT-2024-0002 pdf 304.4 kB
Certificate
Certificate ENEC-04756-M2 pdf 634.8 kB
Certificate
Certificate ENEC-04791-P1-PLUS pdf 670.8 kB