Philips Fortimo LED Strip iXt 2ft VHF 865 FC HV7
Product Description
Philips Fortimo LED Strip iXt 2ft VHF 865 FC HV7
Specifications
- Luminous flux (max.) 6,380 lm
- Luminous flux (min.) 5,890 lm
- Luminous Flux 5,970 lm
- Life to 70% lumen maintenance 100,000 h
- Colour consistency initial 3
- Correlated Colour Temperature (Nom) 6500 K
- Luminous efficacy (rated) (nom.) 184 lm/W
- Colour rendering index (CRI) 80